Altium Designer Pick and Place Locations
C:\Users\Kasutaja\Desktop\SYSTEEM\MEGA\PCB_PROJECTS\Trinamic\4BreakoutBoards\TMC2160\V1.0\Outputs\FABRICATION\Pick Place\TMC2160-BOB_V1.0.txt

========================================================================================================================
File Design Information:

Date:       24.05.18
Time:       10:46
Revision:   Not in VersionControl
Variant:    TMC2160_RevA
Units used: mil

Designator Comment                              Layer    Footprint                          Center-X(mil) Center-Y(mil) Rotation Description                                                                                   
P9         MAB                                  TopLayer 4_PIN_THT_1mm_hole                 0.000         -350.000      180      "Wire-To-Board Connector, 2.5 mm, 4 Contacts, Header, EH Series, Through Hole, 1 Rows"        
P4         SPI                                  TopLayer 4_PIN_THT                          -1400.000     -350.000      180      "Header, 4-Pin"                                                                               
P5         DCSTEP                               TopLayer 3_PIN_THT                          0.000         -900.000      0        "Header, 3-Pin"                                                                               
P1         GND                                  TopLayer 2_PIN_THT                          0.000         -650.000      0        "Header, 2-Pin"                                                                               
P6         VM                                   TopLayer 2_PIN_THT                          0.000         -50.000       360      "Header, 2-Pin"                                                                               
P3         MISC                                 TopLayer 5_PIN_THT                          -1400.000     -800.000      0        "Header, 5-Pin"                                                                               
P2         VCC_IO                               TopLayer 2_PIN_THT                          -1400.000     -50.000       0        "Header, 2-Pin"                                                                               
C1         100nF                                TopLayer C0603                              -1192.256     -542.780      90       "Ceramic capacitor"                                                                           
C2         2u2                                  TopLayer C0603                              -957.000      -210.000      90       "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 2.2 F, 25 V,  10%, X5R, GRM Series"  
C3         2u2                                  TopLayer C0603                              -800.000      -270.000      180      "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 2.2 F, 25 V,  10%, X5R, GRM Series"  
C4         470nF                                TopLayer C0603                              -1056.333     -780.535      270      "Ceramic capacitor"                                                                           
C5         100nF                                TopLayer C0603                              -864.000      -772.000      90       "Ceramic capacitor"                                                                           
C6         22nF                                 TopLayer C0603                              -993.333      -760.000      270      "Ceramic capacitor"                                                                           
C7         100nF                                TopLayer C0603                              -925.667      -772.000      270      "Ceramic capacitor"                                                                           
C8         100nF                                TopLayer C0603                              -900.000      -210.000      90       "Ceramic capacitor"                                                                           
C9         10uF/50V/10%                         TopLayer C1206                              -201.000      -118.000      180      "SMD Multilayer Ceramic Capacitor, 1206 [3216 Metric], 10 F, 50 V,  20%, X5R, GRM Series"   
C10        10uF/50V/10%                         TopLayer C1206                              -201.000      -28.000       180      "SMD Multilayer Ceramic Capacitor, 1206 [3216 Metric], 10 F, 50 V,  20%, X5R, GRM Series"   
C11        220nF                                TopLayer C0603                              -683.000      -553.000      270      "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 0.22 F, 50 V,  10%, X7R, GCM Series" 
C12        220nF                                TopLayer C0603                              -795.055      -661.000      45       "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 0.22 F, 50 V,  10%, X7R, GCM Series" 
C13        220nF                                TopLayer C0603                              -765.000      -340.000      360      "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 0.22 F, 50 V,  10%, X7R, GCM Series" 
C14        220nF                                TopLayer C0603                              -683.000      -433.000      90       "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 0.22 F, 50 V,  10%, X7R, GCM Series" 
C15        470nF/50V                            TopLayer C0603                              -235.465      -785.000      360      "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 0.47 F, 50 V,  10%, X7R, C Series"   
C16        470nF/50V                            TopLayer C0603                              -270.000      -212.000      360      "SMD Multilayer Ceramic Capacitor, 0603 [1608 Metric], 0.47 F, 50 V,  10%, X7R, C Series"   
IC1        TMC2160-TA                           TopLayer TMC5160_TSQFP50P900X900X120_HS-49L -970.416      -487.865      270      ""                                                                                            
Q1         AO4882                               TopLayer SOP127P600X170-8L                  -401.030      -926.000      360      "Mosfet Array 2 N-Channel (Dual) 40V 8A 2W Surface Mount 8-SOIC"                              
Q2         AO4882                               TopLayer SOP127P600X170-8L                  -701.030      -926.000      360      "Mosfet Array 2 N-Channel (Dual) 40V 8A 2W Surface Mount 8-SOIC"                              
Q3         AO4882                               TopLayer SOP127P600X170-8L                  -436.030      -74.000       360      "Mosfet Array 2 N-Channel (Dual) 40V 8A 2W Surface Mount 8-SOIC"                              
Q4         AO4882                               TopLayer SOP127P600X170-8L                  -736.030      -74.000       360      "Mosfet Array 2 N-Channel (Dual) 40V 8A 2W Surface Mount 8-SOIC"                              
R17        2R2/1%/                              TopLayer R0603                              -1147.000     -749.039      360      Resistor                                                                                      
R18        1k                                   TopLayer R0603                              -1160.000     -150.000      270      "1 kohm, 50 V, 0603 [1608 Metric], 63 mW,  1%, MC Series"                                    
R3         "22R / 100mW / 1%"                   TopLayer R0603                              -367.965      -788.000      180      "SMD Chip Resistor, Thick Film, 22 ohm, 50 V, 0603 [1608 Metric], 100 mW,  1%, MCWR Series"  
R4         "22R / 100mW / 1%"                   TopLayer R0603                              -632.965      -788.000      360      "SMD Chip Resistor, Thick Film, 22 ohm, 50 V, 0603 [1608 Metric], 100 mW,  1%, MCWR Series"  
R5         "22R / 100mW / 1%"                   TopLayer R0603                              -533.333      -212.000      180      "SMD Chip Resistor, Thick Film, 22 ohm, 50 V, 0603 [1608 Metric], 100 mW,  1%, MCWR Series"  
R6         "22R / 100mW / 1%"                   TopLayer R0603                              -800.000      -215.000      360      "SMD Chip Resistor, Thick Film, 22 ohm, 50 V, 0603 [1608 Metric], 100 mW,  1%, MCWR Series"  
R7         "47R /  / 1%"                        TopLayer R0603                              -905.000      -876.000      180      "SMD Chip Resistor, Ceramic, 47 ohm, 75 V, 0603 [1608 Metric], 100 mW,  1%, MCSR 06 Series"  
R8         "47R /  / 1%"                        TopLayer R0603                              -1035.000     -876.000      360      "SMD Chip Resistor, Ceramic, 47 ohm, 75 V, 0603 [1608 Metric], 100 mW,  1%, MCSR 06 Series"  
R9         "47R /  / 1%"                        TopLayer R0603                              -940.000      -120.000      180      "SMD Chip Resistor, Ceramic, 47 ohm, 75 V, 0603 [1608 Metric], 100 mW,  1%, MCSR 06 Series"  
R10        "47R /  / 1%"                        TopLayer R0603                              -1060.000     -120.000      360      "SMD Chip Resistor, Ceramic, 47 ohm, 75 V, 0603 [1608 Metric], 100 mW,  1%, MCSR 06 Series"  
R11        75mR                                 TopLayer R1206                              -940.000      -976.000      180      "SMD Chip Resistor, Thick Film, Current Sense Resistors - SMD 1W 0.075ohm 1%"                 
R12        75mR                                 TopLayer R1206                              -975.000      -30.000       180      "SMD Chip Resistor, Thick Film, Current Sense Resistors - SMD 1W 0.075ohm 1%"                 
R13        "22R / 100mW / 1%"                   TopLayer R0603                              -500.465      -788.000      360      "SMD Chip Resistor, Thick Film, 22 ohm, 50 V, 0603 [1608 Metric], 100 mW,  1%, MCWR Series"  
R14        "22R / 100mW / 1%"                   TopLayer R0603                              -765.465      -788.000      180      "SMD Chip Resistor, Thick Film, 22 ohm, 50 V, 0603 [1608 Metric], 100 mW,  1%, MCWR Series"  
R15        "22R / 100mW / 1%"                   TopLayer R0603                              -400.000      -212.000      360      "SMD Chip Resistor, Thick Film, 22 ohm, 50 V, 0603 [1608 Metric], 100 mW,  1%, MCWR Series"  
R16        "22R / 100mW / 1%"                   TopLayer R0603                              -666.667      -212.000      180      "SMD Chip Resistor, Thick Film, 22 ohm, 50 V, 0603 [1608 Metric], 100 mW,  1%, MCWR Series"  
D1         "LED, Blue, SMD, 20mA, 2.8V, 465 nm" TopLayer LED_0603                           -1160.000     -290.000      270      "LED, Blue, SMD, 20mA, 2.8V, 465 nm"